Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Panel bundle for monitoring all critical analytical parameters in drinking water

Multiparameter drinking water panel

Ready-to-use panel bundle for measurement of the most important drinking water parameters pH, conductivity, turbidity and free chlorine

71546524
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
Prijs na configuratie in winkelwagentje

4-channel transmitter
Liquiline CM444

The Liquiline CM444 transmitter allows you to connect up to 4 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, flexible expandability, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.

Filter specifications
Measuring / Application task
  • Meetprincipe

    Potentiometric

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus

  • Meetprincipe

    Sensor ORP / Redox

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus

  • Meetprincipe

    Conductive

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus

  • Meetprincipe

    Amperometric oxygen measurement

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Etherne

  • Additional certifications

    EAC, cCSAus

  • Meetprincipe

    Free chlorine

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus

  • Meetprincipe

    Single beam scattered light

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus

  • Meetprincipe

    Ultrasonic sensor

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus

  • Meetprincipe

    Potentiometric / ISE

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

Troebelheidssensor
Turbimax CUS52D

De Turbimax CUS52D is een slimme sensor met laboratoriumnauwkeurigheid waarmee de werking zonder toezicht van alle troebelheidsmeetpunten in drinkwaterproductie en veel andere toepassingen met vers, proces- of zoutwater mogelijk is. Deze kan rechtstreeks in uw leiding worden aangebracht, waardoor kan worden bespaard op kostbare bypass-installaties en productverliezen worden voorkomen. Dankzij de digitale Memosens-technologie biedt de Turbimax CUS52D optimale proces- en data-integriteit, eenvoudige bediening en voorspellend onderhoud.

Filter specifications
Measuring / Application task
  • Meetprincipe

    Single beam scattered light

  • Application

    Turbidity measurement in:
    Drinking and process water
    Saline water
    Utilities of all industries

  • Installation

    Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels

  • Design

    40 mm sensor

  • Dimension

    40 mm design, hygienic Clamp-version
    320 x 40 mm

  • Material

    Stainless steel version: 1.4404
    Plastic version: sensor head: PEEK, shaft: PPS
    Optical windows: sapphire
    O-rings: EPDM

  • Measuring range

    0.000 to 4000 FNU

  • Process pressure

    Stainles steel version: 0.5 to 10 bar abs (7.3 to 145 psi abs)
    Plastic version: 0.5 to 6 bar abs (7.3 to 87 psi abs)

  • Ingress protection

    IP68

  • Output / communication

    Memosens

  • Meetprincipe

    Single beam scattered light

  • Application

    Turbidity measurement in:
    Drinking and process water
    Saline water
    Utilities of all industries

  • Installation

    Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels

  • Measuring range

    0.000 to 4000 FNU

  • Measuring principle

    Nephelometric turbidity sensor (90° scattering) according to ISO7027

  • Design

    40 mm sensor

  • Material

    Stainless steel version: 1.4404
    Plastic version: sensor head: PEEK, shaft: PPS
    Optical windows: sapphire
    O-rings: EPDM

  • Dimension

    40 mm design, hygienic Clamp-version
    320 x 40 mm

  • Process temperature

    Stainless steel version: -20 to 85 °C (0 to 185 °F)
    Plastic version: -20 to 60°C (-4 to 140 °F)

  • Process pressure

    Stainles steel version: 0.5 to 10 bar abs
    (7.3 to 145 psi abs)
    Plastic version: 0.5 to 6 bar abs
    (7.3 to 87 psi abs)

  • Temperature sensor

    Stainless steel version:-20 to 85 °C
    (0 to 185 °F)
    Plastic version: -20 to 60°C
    (-4 to 140 °F)

  • Ingress protection

    IP68

  • Output / communication

    Memosens

  • Additional certifications

    ISO 7027

Digitale pH-sensor
Memosens CPS11E

De Memosens CPS11E is de digitale allrounder voor stabiele processen. Het instrument meet betrouwbaar in extreme pH-bereiken en gevaarlijke omgevingen. Dankzij de digitale Memosens 2.0-technologie is de pH-sensor vochtbestendig en kan hij in het laboratorium worden gekalibreerd, wat de procesveiligheid verhoogt en de bediening vereenvoudigt. Het instrument biedt uitgebreide opslagmogelijkheden voor kalibratie- en procesgegevens en vormt zo de perfecte basis voor voorspellend onderhoud. De Memosens CPS11E vergt weinig onderhoud, gaat lang mee en biedt de beste waar voor zijn geld.

Filter specifications
Measuring / Application task
  • Meetprincipe

    Potentiometric

  • Application

    Long-term monitoring and limit control in processes with stable process conditions
    Water and wastewater treatment

  • Characteristic

    Digital pH electrode for standard applications in process and environmental technology with dirt-repellent PTFE ring junction and built-in temperature sensor

  • Measuring range

    Application A
    • pH: 1 to 12
    Application B
    • pH: 0 to 14
    Application F
    • pH: 0 to 10

  • Measuring principle

    Gel compact electrode with PTFE ring junction

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass: Type A, B, F
    Metal lead: Ag/AgCl
    Aperture: Ring-shaped PTFE junction
    O-ring: FKM
    Process coupling: PPS fibre-glass reinforced
    Nameplate: ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft length: 120, 225, 360 and 425 mm
    (4.72, 8.86, 14.17 and 16.73 inch)

  • Process temperature

    Application A: –15 to 80 °C (5 to 176 °F)
    Application B: 0 to 135 °C (32 to 275 °F)
    Application F: 0 to 70 °C (32 to 158 °F)

  • Process pressure

    Applications A and B:
    0.8 to 17 bar (11.6 to 246.5 psi) absolute
    Application F:
    0.8 to 7 bar (11.6 to 101.5 psi) absolute

  • Temperature sensor

    NTC 30K

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

  • Additional certifications

    Additional certifications

Digitale 4-elektroden-geleidbaarheidssensor
Memosens CLS82E

De Memosens CLS82E is een high-end, hygiënische sensor voor toepassingen met zeer uiteenlopende geleidbaarheidswaarden. Voor betrouwbare bewaking van kernprocessen alsmede laatste spoeling met slechts één sensor. Voldoet aan de eisen van de FDA en heeft een klein, compact ontwerp, waardoor het de perfecte oplossing voor uw processen is. Met digitale Memosens 2.0-technologie kunnen met de CLS82E proces- en sensorgegevens langer worden opgeslagen, waardoor kalibratie in het laboratorium en voorspellend onderhoud mogelijk is en het de perfecte basis voor verbeterde IIoT-diensten vormt.

Filter specifications
Measuring / Application task
  • Meetprincipe

    Conductive

  • Application

    Phase seperation, chromotography, fermentation
    CIP monitoring in small pipes
    Ultrafiltration
    Final rinse

  • Characteristic

    Conductivity sensor with a broad measurement range for all hygienic applications with advanced requirements to process safety

  • Measuring range

    1 µS/cm to 500 mS/cm

  • Measuring principle

    Hygienic 4-electrode conductivity sensor

  • Design

    Certified hygienic design with FDA compliant materials, 3-A and EHEDG certified, available as 120 mm sensor with PG13.5 and in many other standard process connections

  • Material

    Process connection: stainless steel 1.4435 (316L)
    Sensor element: platinum and ceramic

  • Dimension

    Sensor diameter: 12 mm (0.47 inch)
    Electrode length: depending on process connection

  • Process temperature

    -5 to 120 °C (23 to 248 °F)
    Sterilization: max. 140 °C at 6 bar for max. 45 min
    (Max. 284 °F at 87 psi for max. 45 min)

  • Process pressure

    17 bar abs at 20 °C (247 psi at 68 °F)
    9 bar abs at 120 °C (131 psi at 248 °F)

  • Temperature sensor

    Pt1000

  • Ex certification

    ATEX, NEPSI, CSA, IECE, EAC Ex, INMETRO

  • Connection

    Clamp 1,5", Clamp 2", Varivent F DN25,Varivent N DN40-DN125, BioControl DN25, PG13,5, DN25 standard/40mm, DN25 B.Braun port/65mm, Threat G1", Thread NPT 1"
    Sensor connection: Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP 68 / NEMA Type 6P

  • Additional certifications

    Material certification 3.1
    3-A and EHEDG certified, hygienic design
    ASME BPE
    Conformity to cGMP derived requirements
    ASME BPE
    FDA approved
    Regulation (EC) No. 1935/2004
    China Food

Digitale vrij-chloor-sensor
Memosens CCS51E

De Memosens CCS51E zorgt voor een nauwkeurige en consistente desinfectiebewaking in drinkwater, zwembadwater en proceswater alsook in utiliteiten. Deze sensor voor het bepalen van vrij chloor heeft een extreem korte responstijd, zelfs bij lage watervolumes. Dit garandeert een efficiënte procesbewaking en veilige processen. Dankzij de Memosens 2.0-technologie combineert de CCS51E een optimale proces- en data-integriteit met een eenvoudige bediening. Dit vormt de perfecte basis voor voorspellend onderhoud en IIoT-connectiviteit.

Filter specifications
Measuring / Application task
  • Meetprincipe

    Free chlorine

  • Application

    Ensuring reliable disinfection in drinking water
    Process water
    Dosing disinfectant efficiently in pool water
    Detect the absence or presence of free chlorine in Utilities
    Guarantee food safety and provide hygienic packaging and bottling

  • Characteristic

    Amperometric measurement of dissolved free chlorine

  • Measuring range

    Trace: 0 to 5 mg/l HOCl
    Standard: 0 to 20 mg/l HOCl
    High: 0 to 200 mg/l HOCl

  • Measuring method

    Closed, membrane covered measuring cell
    Reduction of free chlorine at the cathode

  • Design

    Closed amperometric 2-electrode measuring cell with PVDF membrane

  • Material

    Sensor shaft: POM
    Membrane: PVDF
    Membrane cap: PVDF
    Sealing ring: FKM

  • Dimension

    Diameter: 25 mm (0.98 inch)
    Length: 161 mm (6.34 inch)

  • Process temperature

    0 to 55 °C (32 to 130 °F), non-freezing

  • Process pressure

    Max. 1 bar (max. 14.5 psi)

  • Temperature sensor

    10k NTC integrated (Memosens)

  • Connection

    Inductive, digital connection head with Memosens

Digitale meetkabel
CYK10

De CYK10 waarborgt een absoluut waterdichte aansluiting van Memosens-sensoren op de transmitter. De inductieve koppeling vertoont geen contactcorrosie en waarborgt galvanische isolatie van transmitter en medium. Vergeet beperkte kabellengte, stoorspanningen of vocht en profiteer van een volledig veilige en betrouwbare signaaloverdracht.

Filter specifications
Measuring / Application task
  • Meetprincipe

    Potentiometric

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Measuring range

    High impedance cable not necessary

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Process pressure

    max. 50 bar/725 psi at 135°C/275°F.

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Ingress protection

    IP68

  • Additional certifications

    Also available as TÜV approved SIL version

  • Meetprincipe

    Sensor ORP / Redox

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals.

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.

  • Characteristic

    Inductive, digital transmission of measurement signals and energy.
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Meetprincipe

    Conductive

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Meetprincipe

    Amperometric oxygen measurement

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 ... 135 °C (-13 ... 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Meetprincipe

    Free chlorine

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Additional certifications

    Also available as TÜV approved SIL version