Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Free bromine panel for seawater and process water

Free bromine process water panel

Ready-to-use bundle for disinfection monitoring in seawater and process water

71518460
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
Prijs na configuratie in winkelwagentje

Overzicht voordelen

  • The panel is the complete solution to measure free bromine together with pH compensation. It provides high-precision, stable measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry.
    Its standardized piping with fittings and process connections simplifies integration into your process. For you, this means easier planning and installation, faster commissioning, and security when selecting the measurement technology.

  • Fast commissioning

    The panel comes fully wired and piped. You only need to mount it, connect it to power and water, and you are ready for operation.

  • Memosens for simple and safe operation

    The Memosens sensors for free bromine and pH are pre-calibrated. Just plug them in and benefit from reliable measurement, not affected by moisture or corrosion.

  • Consistent medium flow

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. The status indication light indicates the NAMUR NE107 status, allowing for direct reaction to errors.

  • Perfect adaption to process requirements

    Thanks to the modular design of the assembly, the bundle can easily be extended to more parameters such as ORP, conductivity or dissolved oxygen. This offers you the necessary flexibility to adapt the panel to your process requirements at any time.

Overzicht van bundel

Overview of all bundle components

Componenten en preconfiguratie

  • Fixatie

    Om de compatibiliteit van de componenten met elkaar te waarborgen, zijn er bepaalde fixaties. Open parameters geeft u de keuze van een individuele configuratie.

    Componenten kunnen worden geconfigureerd in de bundel in het winkelwagentje
  • Componenten
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Fixatie:
    CSOL-PA3WP1
    >>Parameter, transmitter:
    SK
    Chloor/chloor dioxide
    Beschrijving:
    P
    Paneel
    Toepassing:
    A3
    Oppervlakte water
    Modificatie:
    WP1
    Natte delen (plastic)
    TB
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Fixatie:
    CM442-AAM2 _ FD _ _ _
    Toelating:
    AA
    Niet-gevaarlijk gebied
    Additionele opties:
    FD
    2x digital input, 2x digital output
    Sensoringang:
    M2
    2x digitale sensor
  • Flowfit CYA27 - modulaire multiparameter-armatuur voor drinkwater en proceswater
    3

    Flowarmatuur voor multiparameter-metingen Flowfit CYA27

    Fixatie:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Toelating:
    AA
    Niet-gevaarlijk gebied
    Materiaalmodule/afdichtingen:
    1
    PMMA/FKM
    Materiaal aanvullende
    A
    PVC/FKM
    Procesaansluiting:
    12
    G1/4
    Module Configuratie:
    10
    Desinfectie + pH + flow indicatie
    Module 1:
    AA
    Zonder
    Module 2:
    AA
    Zonder
    Module 3:
    AA
    Zonder
    Module 4:
    AA
    Zonder
    Module 5:
    AA
    Zonder
    Module 6:
    AA
    Zonder
    Model apparaat:
    A1
    1
    >>Bevestigde accessoire:
    NC
    Monsterkraan
    >>Bevestigde accessoire:
    ND
    Flowschakelaar
    Flow meetbereik:
    A
    >30 l/h (standaard flowinstelling)
    >>Bevestigde accessoire:
    NB
    status LED
    >>Incl. accessoire:
    RB
    2x kabel M12, 10m
  • Digitale sensor voor vrij broom Memosens CCS55E
    4

    Digitale vrij-broom-sensor
    Memosens CCS55E

    Fixatie:
    CCS55E-AA31 _ NA
    Goedkeuring:
    AA
    Niet gevaarlijk gebied
    Toepassing:
    31
    Proceswater, zeewater
    Adapter gemonteerd:
    NA
    CYA27
  • Memosens CPS11E - digitale pH-sensor voor standaardtoepassingen met stabiele procesomstandigheden
    5

    Digitale pH-sensor
    Memosens CPS11E

    Fixatie:
    CPS11E-AA7AAS2
    Toelating:
    AA
    Niet-gevaarlijk gebied
    Elektrodetype:
    7
    Std. uitvoering, nulpunt pH 7,0 temperatuursensor NTC30k
    Toepassingsgebied:
    A
    1-12 pH, -15...80°C, 0,8...17 bar(a)
    Referentie Systeem:
    AS
    PTFE ringdiafragma, zoutvoorraad, verzadigd KCl, Ag/AgCl
    Sensorlengte:
    2
    120mm
  • De CYK10-meetkabel wordt gebruikt met alle sensoren met Memosens insteekkop.
    6

    Digitale meetkabel
    CYK10

    Fixatie:
    CYK10-A031
    Kabellengte:
    03
    3m
    Toelating:
    A
    Niet-gevaarlijk gebied
    Kabellengte:
    01
    1,5m
    Kabelaansluiting:
    1
    Losse aders (met eindhuls)
  • Eenvoudige producten

  • Gemakkelijk te selecteren, installeren en gebruiken

Technische topkwaliteit

Eenvoud

  • Standaardproducten

  • Betrouwbaar, robuust en onderhoudsarm

Technische topkwaliteit

Eenvoud

  • High-end producten

  • Functioneel en uiterst doelmatig

Technische topkwaliteit

Eenvoud

  • Gespecialiseerde producten

  • Ontworpen voor veeleisende applicaties

Technische topkwaliteit

Eenvoud

Variabel

FLEX selectie Technische topkwaliteit Eenvoud
  • F
  • L
  • E
  • X

Fundamental selectie

Voldoe aan uw basismeetvoorwaarden

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Lean selectie

Beheers eenvoudig uw belangrijkste processen

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Extended selectie

Optimaliseer uw processen met innovatieve technologieën

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Xpert selectie

Beheers uw meest uitdagende applicaties

Technische topkwaliteit
Eenvoud

Variabel