Water quality monitoring systems for drinking water
Comply with your legal limits using our space-saving, smart water quality monitoring systems (WQMS)
Production and distribution of water for public consumption brings unique challenges. Multiple parameters must be consistently, frequently and accurately monitored for compliancy to ever more stringent quality standards. Installation and configuration of the necessary equipment can be complex, time consuming and costly. With leading measurement technologies, turnkey solutions, and expert consulting, Endress+Hauser offers comprehensive solutions for efficient and reliable drinking water analysis.
Reduce water consumption up to 80% with our latest solutions
Adapted to your specific requirements and quick to install, our monitoring solutions integrate best-in-class instrumentation, Memosens and Liquiline technologies to enable cost-effective, reliable measurement of all your critical control points. They require minimal installation space and water consumption. Features such as moisture resistance, pre-calibrated sensors, and a range of data communication protocols combine to simplify planning, integration, commissioning, operation and maintenance.
Multiparameter analysis solution with spectrometer, turbidity, pH, oxygen and conductivity sensors to control the drinking water quality in your water network
Water quality monitoring systems (WQMS) for drinking water to provide highest quality to citites, communities and industries.
How we can help
We apply our long Water & Wastewater industry experience to deliver solutions that not only make your drinking water quality measurement reliable and easy, but also prepare you to meet and exceed the evolving compliance requirements of the industry.
Our turnkey solutions make engineering and planning phases rapid and cost-effective, and a range of analog, digital and IIoT connection interfaces simplify integration.
With straight forward installation and commissioning of measuring points, simply screw mount the solution to the wall, connect it to power and water, and you are operational.
Our customized panels with CE marking enable ongoing compliance to your local regulations.
The predictive capabilities of our unique Memosens Technology alert you when calibration or maintenance are required, freeing you from fixed schedules and reducing maintenance costs. Calibration of your sensors can be easily done in your laboratory.
Benefit from our ongoing expert local support throughout the asset lifecycle, augmented as required with IIoT connectivity for remote monitoring.
Analytische meetoplossing voor een ideale chloordosering in drinkwaterinstallaties. Zorg voor een veilige desinfectie en optimale dosering om de gezondheid van de consument te waarborgen en kosten te besparen
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Endress+Hauser analytical panels deliver measurements that are accurate and reliable. They are easy to operate and feature a clean and tidy design. I can recommend them highly to other waterworks.
Endress+Hauser is your one-stop shop for efficient, reliable drinking water analysis. We will simplify and enhance your monitoring of water quality data, empowering you to meet and exceed your local compliance standards.
Hardware & software
Online configurator for rapid customization of panels to your requirements
State of the art Liquiline multiparameter transmitters. Up to 8 water quality parameters per transmitter
Compact flow assembly to minimize sample consumption
Seamless integration to your communication networks (PROFIBUS DP, Modbus TCP/IP, remote monitoring via webserver and cloud connection)
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and user-friendly verification of the entire measuring point
Various tubing materials available including hygienic PTFE, PVC-U, or stainless steel
Optional features including grab sample valves and automatic cleaning
De Oxymax COS22D beschermt uw producten, proces- en fabrieksapparatuur tegen zuurstofinvloeden. Dankzij de betrouwbare en stabiele metingen kunt u uw toepassingen beter bewaken en regelen.
De Memosens CCS51D is een robuuste, onderhoudsarme sensor voor vrij chloor. De sensor levert stabiele en snelle meetresultaten in drink-, zwembad- en proceswater alsook in utiliteiten.
Profiteer van operationele efficiëntie, verbeter de betrouwbaarheid van procesmetingen en beperk risico's voor de kwaliteit, de veiligheid en het milieu met de Endress+Hauser onderhoudsdiensten.
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Monitoring systems for municipal wastewater treatment plants
Monitoring systems for municipal wastewater treatment plants
Discover Endress+Hauser smart monitoring for wastewater treatment plants. Comply to legal limit values with improved efficiency with our easy to use, cost-effective, turnkey monitoring systems.
Smart waternetwerk solutions
Smart waternetwerk solutions
Met deze slimme bewakingsoplossing krijgt u volledige transparantie van alle activiteiten in uw drinkwater- of afvalwaternetwerk. Ontdek hoe u tijd kunt besparen terwijl uw bedrijfs- en energiekosten dalen.
Afvalwater effluentbewakingssystemen voor alle industrieën
Afvalwater effluentbewakingssystemen voor alle industrieën
Kom meer te weten over onze robuuste, kant-en-klare afvalwatermonitoringsystemen met slim onderhoud die u helpen uw wettelijke en contractuele voorschriften na te leven.
Phosphorus removal from wastewater with Liquiline Control
Phosphorus removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.
Water monitoring systems for industrial processes
Water monitoring systems for industrial processes
Enable efficient, compliant, and cost-effective water quality monitoring for your production processes with Endress+Hauser turnkey solutions.
Verwijdering van stikstof uit afvalwater met Liquiline Control
Verwijdering van stikstof uit afvalwater met Liquiline Control
Ontdek Liquiline Control, waarmee stikstof betrouwbaar uit afvalwater kan worden verwijderd, stabiele processen mogelijk zijn, zelfs tijdens piekbelastingen en kostenbesparingen kunnen worden gerealiseerd door optimaal gebruik van energie.
Monitoring the asset health status in water & wastewater
Monitoring the asset health status in water & wastewater
Explore Endress+Hauser water industry solutions to flexibly and efficiently ensure water safety with verifiable regulatory compliance.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .