Steam and water analysis system (SWAS) for power plants
Protect your power plant with highly reliable SWAS solutions
In power plants, water analysis is a crucial factor in keeping the water-steam cycle free of impurities. Boiler feedwater must be monitored to protect turbines, boilers and pipes from build-up and corrosion. Continuous monitoring of water quality is the only way to ensure that the water specification is met, to avoid costly repairs and loss of warranty. Endress+Hauser's flexible SWAS solutions are equipped with state-of-the-art technology for measuring the critical and many other parameters.
Proven in use
in applications in over 100 countries
We already have over 20 years of experience with steam and water analysis systems, which we have been able to incorporate into our current SWAS solutions. Benefit from highest reliability, availability and traceability for your steam and water circuits. We offer a complete parameter basket even for demanding
parameters, Memosens and Liquiline technology for easy sensor calibration and predictive maintenance
functions, plus optimized mounting and minimized sample and cooling water consumption.
How we can help
With our sophisticated SWAS solutions, you have the quality of your feed water completely under control. Take advantage of highly efficient monitoring of multiple, even complex parameters at a central location. Consistently pure water helps to minimize process downtime and prolong the life of your power plant. You reliably comply with limit values; traceability and secure data management provides proof of water quality at any time. The turnkey systems are easy to commission and operate.
Get standardized or customized solutions for your power application quickly, easily and cost-effectively, equipped with high-tech analysis instrumentation, user-friendly operation and CE marking.
Improve quality management and simplify asset management of your facility with user-friendly documentation tools thanks to Liquiline and Memosens Technology for full calibration traceability and predictive maintenance.
Experience ease and safety in maintenance and process due to Memosens technology and the available electro-deionization cation exchanger, that continuously regenerates the resin, without the use of chemicals, and thus protects process and staff.
Take advantage of seamless system integration into your existing PLCs with various interfaces that provide convenient integration via analog, digital and IIoT connectivity.
Screw the SWAS panel to the wall, connect it to power and water, and off you go – installing and commissioning measuring points couldn't be easier. Remain future-proof, as you receive all parameters and worldwide support from a strong partner.
Heizkraftwerk Zwickau Süd GmbH (HKWZS) heeft een nieuwe energiecentrale op biomassa gebouwd om de stad Zwickau van energie te voorzien. De fabriek is uitgerust met de analytische state-of-the-art SWAS-solution.
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
"We zijn verbaasd over hoe betrouwbaar en onderhoudsarm de SWAS-paneeloplossing is en bevelen het zeker aan andere exploitanten van energiecentrales aan."
Lutz Loos, projectleider
Heizkraftwerk Zwickau Süd GmbH
Wat wij bieden
With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions from one single source for your power plant. State-of-the-art analysis instrumentation, that fit your requirements exactly and make your work easier...
With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions from one single source for your power plant. State-of-the-art analysis instrumentation, that fit your requirements exactly and make your work easier with less maintenance effort. Contact our experienced engineers and you will receive a turnkey solution that you only need to connect to your electrical and communication connection and you are ready to go.
Water analysis of all critical parameters such as pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, degassed and differential), turbidity, sodium, silicate, ammonium, TOC. Additional parameters and third party sensors on demand.
Water analysis of all critical parameters such as pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, degassed and differential), turbidity, sodium, silicate, ammonium, TOC. Additional parameters and third party sensors on demand.
Sample preparation with temperature and pressure reduction system up to 320 bar and 575°C.
Measurement of up to eight parameters with one user-friendly Liquiline transmitter.
ATEX Portfolio on demand.
Integrated pH value calculation using differential conductivity.
Cost-effective cation exchanger with calculation of the remaining cation exchange capacity or: Electro-deionization cation (EDI) exchanger without the need for exchanging the resin.
Digital flow monitoring for each sensor assembly: signal when no sample is available.
Grap sample valve as option.
Automatic system shutdown if condensate temperature exceeds safety limits.
Space-saving SWAS Compact system for applications up to 50 bar and 240 °C, with sample cooler and measurement of up to 4 parameters (pH/ORP, dissolved oxygen, total, cationic and differential conductivity), all integrated into one compact assembly.
De Oxymax COS22D beschermt uw producten, proces- en fabrieksapparatuur tegen zuurstofinvloeden. Dankzij de betrouwbare en stabiele metingen kunt u uw toepassingen beter bewaken en regelen.
Profiteer van operationele efficiëntie, verbeter de betrouwbaarheid van procesmetingen en beperk risico's voor de kwaliteit, de veiligheid en het milieu met de Endress+Hauser onderhoudsdiensten.
Reliable wastewater effluent monitoring in power plants
Reliable wastewater effluent monitoring in power plants
Discover our robust monitoring solutions for gypsiferous, saline and sludge wastewater that help you safely meet your power plant's regulatory discharge limits and reduce your operating costs.
Flowmeetsystemen voor het lossen van stookolie
Flowmeetsystemen voor het lossen van stookolie
Met de flowmeetsystemen van Endress+Hauser kunt u stookolie en andere vloeistoffen veilig en nauwkeurig lossen, wat de beschikbaarheid en de efficiëntie van de installatie ten goede komt.
Proceswaterbewakingssystemen voor elektriciteits- en energie-industrie
Proceswaterbewakingssystemen voor elektriciteits- en energie-industrie
Efficiënte en kosteneffectieve proceswaterbewaking voor elektriciteits- en energietoepassingen met kant-en-klare oplossingen van Endress+Hauser.
Tankmeetsystemen voor de elektriciteits- & energiesector
Tankmeetsystemen voor de elektriciteits- & energiesector
Elektriciteits- en energiebedrijven moeten een zorgvuldig evenwicht vinden tussen betaalbare en toch schone energie. Om hen te helpen, tilt Endress+Hauser met zijn eersteklas technologie vloeistofmeting naar een hoger niveau.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .