Ensure product quality, avoid product loss and increase plant availability
Pressure on sales, margins and product quality, combined with a shortage of skilled labor, drive food processors to look at more efficient ways to increase productivity uptime and reduce product losses. By supplementing or replacing laboratory measurement with inline measurement instrumentation, production check steps can be greatly improved, thus increasing throughput and reducing hold times as well as the risk of off-spec product.
< 1%
waste
This is what all food manufacturers worldwide are aiming for. But it is often far higher, 5% and more are not uncommon. Waste occurs in food manufacturing for a variety of reasons: Production changeovers, recipe errors, or production delays that lead to raw material degradation and variability. The introduction of inline quality measurements helps to improve or even eliminate some of these circumstances, ensuring quality and further reducing waste.
Ons aanbod
Inline quality measurement enables processes to run with a higher level of control. Changes in the process, caused by raw materials, energy supply or operational influences, can be detected immediately. Inline quality control tracks the process every second to complement lab testing, completing the picture and facilitating continuous quality improvements. Endress+Hauser offers a wide portfolio of technologies and process instrumentation that help you:
Ensure product quality and protect your brand
Avoid product losses
Increase plant availability
Reduce raw material
Applications
pH measurement
More than 30% of all quality-relevant process measurements are related to pH. While this parameter is often used to monitor taste and consistency, the primary application is to ensure the correct pH levels in acidified foods for safety purposes.
Onze ervaring in de praktijk
Other examples include: monitoring the fermentation rate or determining when fermentation is complete, detecting trace CIP fluid contamination before packaging or bottling, monitoring the pH value to ensure the shelf life of the end product. Endress+Hauser offers a wide range of pH sensors, from glass electrodes and enamel sensor up to non-glass ISFET sensors.
Rely on glass sensors like the Memosens CPS61E for precise measurements and rapidly changing pH values.
For very sticky or viscous media such as mayonnaise, the Ceramax CPS341D enamel sensor meets the highest demands for measurement accuracy while providing optimal long-term stability and the lowest maintenance requirements.
The Memosens CPS77E non-glass ISFET sensor can be used with peace of mind for final pH checks or in production.
To monitor and control the consistent quality of a product, density must be measured accurately. To determine the concentration, the density values are converted to different units such as Brix, Baume, API, Plato or alcohol.
Onze ervaring in de praktijk
The medium density can be continually (inline) monitored and controlled in a wide range of applications, drastically reducing the effort involved in regular sampling and lab analyses. Endress+Hauser offers different physical measuring principles.
Measure density/concentration with superior accuracy using the Proline Promass Q 300. This flowmeter is optimized for liquid applications where entrained gas is known to be present.
Vibronic technology offers accurate density measurement in tanks. Hygienic design and cost-effective installation with up to 5 measuring points managed by a single FML621 density computer.
Color and turbidity measurement are essential for quality and taste in edible oil, beverages, beer, wine and molasses. They are use in a wide variety of applications such as effluent monitoring, removing turbid substances in raw oil, product loss detection in dairies or simple phase separation.
Onze ervaring in de praktijk
Ensuring each of these applications and processes requires permanent monitoring of the critical parameters color and turbidity. Endress+Hauser offers a wide range of optical sensors dedicated to the specific application need.
Precise inline color measurement in liquids in the visible region of the electromagnetic spectrum using our OUSAF22 color sensor, which measures the slightest color changes to ensure superior end product quality.
The OUSTF10 inline turbidity sensor is used for measuring suspended solids, emulsions and immiscible fluids in process liquids.
The OUSAF11 hygienic absorption sensor is used for phase separation or for ensuring that the right grade of milk is present. Also suitable for the immediate detection of product in CIP solutions and effluent or media leaking into chiller water lines.
Conductivity measurement can provide early detection of contamination from improperly flushed lines or leaking valves. This facilitates early identification of the source of the issue and prevents contaminated products.
Onze ervaring in de praktijk
Endress+Hauser provides reliable and accurate instruments for all measurement ranges and conditions, such as CIP cycles or hygienic processes. Benefit from a wide range of sensors and transmitters.
Where speed of response or highest accuracy is needed, the Indumax CLS54D digital conductivity sensor is unmatched in the market.
Choose the compact conductivity device Smartec CLD18 for applications where the toroidal measurement is needed and an embedded transmitter is of advantage.
Use the Memosens CLS82E digital 4-electrode conductivity sensor for hygienic applications that need to cover a broad measuring range such as phase separation or fermentation.
Chemical composition measurement: Raman spectroscopy
Inline Raman spectroscopy measurements provide in-depth chemical composition knowledge about your process without the need to collect a sample for laboratory analysis. Raman spectroscopy can monitor multiple aspects of product quality with a single probe, around the clock, thus enabling in-process corrections and faster product release.
Onze ervaring in de praktijk
Incorporation of Process Analytical Technology (PAT) tools, such as Raman spectroscopy, into the process during early stages of process development helps deliver consistent product and process quality. With our proven reliability, repeatability, and compliance support, we have over 30 years of customer success in process improvements after implementing Kaiser Raman technology.
Would you like to learn more about Raman spectroscopy in the food & beverage industry? Then take a look in our application guide "Raman spectroscopy food & beverage".
Click through these process maps and learn in detail where you can implement inline quality control in your processes. See the relevant critical process parameters and discover our product offering for specific measuring points.
Measure the product concentration inline and manage your process in real-time.
Measure and manage the color of your products inline
Inline pH Measurement in hygienic applications without glass
De sensor is bestand tegen sterke zuren, basen en zeer organische belastingen
Geschikt voor CIP/SIP en sterilisatie, waardoor een hoge nauwkeurigheid is gewaarborgd
Preparation and mixing of softdrinks. Density, conductivity and color are important parameters for quality - they all can be controlled with inline measurement.
De sensor is bestand tegen sterke zuren, basen en zeer organische belastingen
Geschikt voor CIP/SIP en sterilisatie, waardoor een hoge nauwkeurigheid is gewaarborgd
Benefit from an accurate inline flow measurement with Proline Promass Q300 in the milk intake process.
Voordelen
Working together with numerous customers, our industry and application experts have achieved striking results in the implementation of inline quality control. Together we were able to ensure product quality and reduce product loss. Endress+Hauser guarantees you success from the very start. Our goal is to be a reliable partner in every aspect of your production.
100%
continuous real-time information
from your production process.
30%
reduced risk
of product loss by off-spec products with the elimination of blind spots between samples.
Dankzij inline viscositeitsmeting kan een ketchupproducent de kwaliteit tijdens de productie continu controleren, tijd besparen door niet te hoeven wachten op labresultaten en productverliezen en ongeplande kosten vermijden
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Water, dranken, zuivelproducten, chemicaliën of farmaceutische producten moeten dagelijks geanalyseerd worden. Kies het apparaat dat het beste past bij uw procesbehoeften uit ons uitgebreide productportfolio.
Flowmeter
Flowmeter
Water, aardgas, stoom, minerale olie, chemicaliën zijn enkele van de vloeistoffen die dag in dag uit gemeten moeten worden. Selecteer de flowmeter die het beste past bij wat uw proces nodig heeft.
Niveau
Niveau
Continue niveaumeting en niveauschakeling in vloeistoffen en stortgoed
Druk
Druk
Veelzijdige instrumenten voor procesdruk, drukverschil, niveau en flow.
Software
Software
Naast alle relevante meet- en systeemtechnologieën bieden wij ook passende software aan voor alle industrietakken die ervoor zorgen dat uw bedrijfsprocessen optimaal functioneren.
Systeemcomponenten
Systeemcomponenten
Applicator
Temperatuurmeting
Temperatuurmeting
Thermometers en transmitters voor de procesindustrie
Gerelateerde verhalen
Herhaalbaarheid
Quality control in the soft drink industry
Get a taste of easy quality control in the soft drink industry: Monitor critical parameters in your production to ensure consistently high product quality.
Hygiënisch ontwerp om de voedselveiligheid te garanderen
Garandeer de voedselveiligheid en voldoe aan de wereldwijde voedselvoorschriften, -normen en -vereisten door uw voedselverwerkingsapparatuur te voorzien van onze meettechnologie in hygiënisch ontwerp.
Optimaliseer uw hulpbronnen en maximaliseer uw plant performances. Lees meer!
Utilities: Stoom- en industrieel waterbeheer
Utilities: Stoom- en industrieel waterbeheer
Maak het beheer van uw utilities efficiënter, veiliger en betrouwbaarder. Vertrouw op Endress+Hauser om uw stoom-energiesystemen en industriële waterzuivering te verbeteren. Meer informatie over ons aanbod.
Water & afvalwater: Beschermen – conserveren – verbeteren
Water & afvalwater: Beschermen – conserveren – verbeteren
Endress+Hauser heeft het vertrouwen om u te helpen bij het realiseren van uw bedrijfsdoelen door de hele waterkringloop, door het combineren van een innovatieve productreeks meetinstrumenten, expertservices en industrie-expertise.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .