Fast composition measurement of gas turbine fuel feed
Accurate, non-destructive analysis of gas turbine fuel feed composition
To reduce carbon emissions, many companies are leveraging gas turbine assets by burning hydrogen-rich fuels. Hydrogen blends come with higher risks such as burner coke up and flashback, making reliable composition measurement essential. Traditional measurement techniques typically produce slow results, require intensive maintenance and can consume the sample or require flaring, increasing safety risk and product loss. Our Raman solutions can help.
Multi-component measurement in seconds
for optimized turbine efficiency
Endress+Hauser’s Raman Rxn5 analyzer performs full composition measurement of gas turbine fuel feeds without sacrificing speed. Fast results allow you to quickly detect fuel composition fluctuations and make critical changes to optimize operational efficiency. Easily adjust combustion conditions to accommodate the properties of the blended fuel. Quickly adjust for flame speed and reduce flashback risks. Minimize the risk of turbine issues such as stage down, blow out, or excess emissions.
Heighten the safety and efficiency of your gas turbine operations using fast and reliable, real-time composition measurement with low maintenance requirements.
Quickly detect transient events by receiving results in seconds.
Simultaneously measure H2 (0.1% to 100%), N2, CH4, C2H6, CO2, C3H8, O2, Btu, and Wobbe index from one system
Calculate the hydrocarbon dewpoint via composition measurement to avoid condensate and burner coke up
Conduct minimal sample conditioning with little maintenance, infrequent calibration, no sample transfer, and no carrier gases
Avoid potential damage to injection nozzles caused by flame flashback
Ontdek waarom Raman-analyzers een uiterst effectieve tool voor het meten van samenstellingen is voor een groot aantal brandstoffen die heden ten dage voor gasturbines worden gebruikt.
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
The Raman Rxn5 analyzer equipped with an Rxn-30 probe delivers fast composition measurement of gas turbine fuel feeds. Reduce risk, optimize turbine operational conditions, and meet quality compliance specifications.
Hardware & software
Raman Rxn5 analyzer
Raman RunTime embedded control software with Modbus TCP/IP or RS485
Met de flowmeetsystemen van Endress+Hauser kunt u stookolie en andere vloeistoffen veilig en nauwkeurig lossen, wat de beschikbaarheid en de efficiëntie van de installatie ten goede komt.
Tankmeetsystemen voor de elektriciteits- & energiesector
Tankmeetsystemen voor de elektriciteits- & energiesector
Elektriciteits- en energiebedrijven moeten een zorgvuldig evenwicht vinden tussen betaalbare en toch schone energie. Om hen te helpen, tilt Endress+Hauser met zijn eersteklas technologie vloeistofmeting naar een hoger niveau.
Proceswaterbewakingssystemen voor elektriciteits- en energie-industrie
Proceswaterbewakingssystemen voor elektriciteits- en energie-industrie
Efficiënte en kosteneffectieve proceswaterbewaking voor elektriciteits- en energietoepassingen met kant-en-klare oplossingen van Endress+Hauser.
Reliable wastewater effluent monitoring in power plants
Reliable wastewater effluent monitoring in power plants
Discover our robust monitoring solutions for gypsiferous, saline and sludge wastewater that help you safely meet your power plant's regulatory discharge limits and reduce your operating costs.
Steam and water analysis system (SWAS) for power plants
Steam and water analysis system (SWAS) for power plants
Do you know the smartest way to protect your water/steam cycle from impurity? Have a look at our SWAS solutions for power plants with all the measuring technology for monitoring your water quality.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .