Overzicht specificaties
-
Measured variables
Measurement of gas composition
Volume measurement
Condition monitoring
Pressure measurement
Temperature measurement
Flow calculation -
Items supplied
FLOWSIC600-XT
Flow-X
Analyzers including protected rooms
Gas chromatograph
Valves
Skid structure
Monitoring system
Station control device
Piping
Pressure and temperature measurement technology
Toepassingsgebied
FLOWSKID flow metering systems are the full gas flow metering system offering. They are provided as a turnkey solution for custody transfer applications. The systems are flexible in design and provide highly accurate measurement data. They are manufactured according to ISO standards and with care to the highest quality using the latest DIN, ANSI, and ASME standards. This means the systems will fulfill local regulations and requirements
Natural gas metering applications
LNG boil off gas metering
Process gas metering systems
Maritime gas measurement
Device properties:
Complete calibration is possible
Customization of instrumentation including gas analyzer, gas chromatograph, and supervisory computer
Seamless integration with the flow computer Flow-X
Available from Class 150 to Class 2500
Modular design
Voordelen
Modularity in selecting the metering skid
Flexibility in designing the flow metering system
As solution provider we take responsibility for the project, reducing efforts for the customer during project execution
At all times, the customer is in close control of the project with dedicated project management
Reduced shipping costs and efforts for FLOWSKID600-compact
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
Industriële oplossing (SO)
Solutions for gas-fired power plants
With our broad range of solutions Endress+Hauser has proven applicability in the entire power generation process, from gas flow to
combustion efficiency to emissions monitoring.Taal:
Engels
Versie:
01/01/2025
Bestandsgrootte:
4.1 MB
Bestandsnaam:
8030417_SO_Power_en_V1-0_2025.01_EHS.pdf
-
-
-
Innovatie (IN)
FLOWRUN, FLOWSKID – reliable turnkey solution for fiscal metering
The FLOWRUN flow metering system complies with the industry standard for gas metering runs. FLOWSKID flow metering systems are
full gas flow metering systems.Taal:
Engels
Versie:
01/01/2025
Bestandsgrootte:
3.4 MB
Bestandsnaam:
8030091_IN_FLOWRUN_FLOWSKID_en_V3-0_2025.01_EHS.pdf
-