Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
Geschiedenis
LNG composition measurement in truck loading
Reliable, instant-on LNG composition readings during truck loading transfers
Truck loading represents a key measurement point in the small-scale LNG supply chain. Typical gas chromatograph (GC)/vaporizer systems require long cool downs before measuring, causing extended truck wait times. Inaccurate readings can result from unstable flows or variations in LNG composition. GC/vaporizer systems need frequent maintenance, sample conditioning, and vaporized gas to be transported to the analyzer — resulting in high OPEX. Endress+Hauser’s Raman analyzers can help.
Instant LNG truck loading measurements
without the wait and maintenance
Our Raman analyzers are ready when the flow begins during LNG truck loading. Ideal for all cargo sizes, this technology is immune to flow variations or interruptions. It generates safe, precise, and accurate measurements of LNG composition, Btu, and Wobbe index without the cooling delay and maintenance of GC/vaporizer systems. With a compact footprint and easy installation, our analyzers reduce OPEX by requiring no consumables, sample conditioning, vaporizers, or vacuum-jacketed tubing.
Improve the speed and quality of your LNG truck loading transactions with accurate, “instant on” LNG composition measurements that do not require cool down times and maintenance delays.
Achieve a faster measurement response to the initiation of LNG flow
Employ a safe, proven LNG measurement technique - verified by the GERG
Realize accurate composition measurements immune to LNG flow variations
Avoid the need for sample extraction using in situ cryogenic measurement probes
Rapidly detect changing LNG compositions to avoid quality issues
Lees de bevindingen van het GERG-rapport over het gebruik van een Raman Rxn4-analyzer en Raman Rxn-41 cryogene sonde voor de betrouwbare meting van de chemische samenstelling van LNG custody transfer-toepassingen.
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Endress+Hauser Raman analyzers and probes provide rapid and reliable LNG composition and energy content measurements during truck loading. Our Raman technology has no moving parts and does not require insulated transfer lines or consumables (such as...
Endress+Hauser Raman analyzers and probes provide rapid and reliable LNG composition and energy content measurements during truck loading. Our Raman technology has no moving parts and does not require insulated transfer lines or consumables (such as calibration and carrier gases). Endress+Hauser has decades of experience in process automation which we use to offer customers turnkey installations and comprehensive solutions to improves their processes.
Innovatieve Raman-glasvezeloptiek ontworpen voor maximale laserveiligheid en eenvoudige installatie
Downloads
White paper (WP)
Raman method for custody transfer measurements of LNG
White paper (WP)
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for reliable chemical composition in LNG custody transfer applications.
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Tankniveaumeetsystemen voor de olie- en gasindustrie
Tankniveaumeetsystemen voor de olie- en gasindustrie
Verbeter uw custody transfer en opslag van olie, gas en vloeistoffen met tankniveaumeetoplossingen van Endress+Hauser.
Oil tanker loading and unloading systems
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
Bunkersystemen met massaflowmeters voor scheepsbrandstoffen
Bunkersystemen met massaflowmeters voor scheepsbrandstoffen
Dagelijks worden enorme hoeveelheden bunkerolie in de brandstoftanks van schepen gepompt. Zelfs de kleinste onnauwkeurigheid in de meting veroorzaakt "kastekorten". Onze oplossing zorgt voor transparantie.
Nauwkeurige afvalwaterafvoerbewaking in de olie- en gasindustrie
Nauwkeurige afvalwaterafvoerbewaking in de olie- en gasindustrie
Ontdek onze bewakingsoplossingen voor oliehoudend afvalwater en oliehoudend oppervlaktewater waarmee u veilig kunt voldoen aan de wettelijke lozingslimieten van uw raffinaderij en uw bedrijfskosten kunt verlagen.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Gegevensverzameling en -transmissie bij olie- en gasterminals
Gegevensverzameling en -transmissie bij olie- en gasterminals
Alles verbeteren, van voorraadtransparantie tot logistiek in uw olie- en gasterminal
Coriolis master meter provers for the Oil industry
Coriolis master meter provers for the Oil industry
Learn how our turnkey master meter provers allow you to check your duty meters easily, quickly and reliably. Gain maximum accuracy while complying with regulations and minimizing operational costs.
Vochtigheidsanalyzer voor glycoldehydratatie van aardgas
Vochtigheidsanalyzer voor glycoldehydratatie van aardgas
Ontdek hoe de snelle, betrouwbare metingen van onze TDLAS H2O-analyzer de gasdehydratatieprocessen verbeteren, waardoor de kwaliteitsspecificaties worden nageleefd en de verwerkingscapaciteit, veiligheid en efficiëntie toenemen.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .