Proline Promass A for lowest flow rates
Lightweight single-tube Coriolis flowmeter with highest accuracy
Maximum precision thanks to the innovative sensor concept
The Promass A sensor system is mounted on a base plate that acts as a “shock absorber,” effectively shielding the Coriolis measuring system from external pipe vibrations and pipe forces. Other contributing factors are the much higher oscillation frequency of the measuring tube and its completely balanced oscillation behavior. At a maximum measured error of ±0.1%, measurements down to 8 g/min are possible, or – if the error is permitted to be max. ±1% – even a quantity of less than 1 g/min.
The device design – robust and industry-optimized
Due to the high corrosion resistance (stainless steel, Alloy C22; NACE MR0175/MR0103), Promass A is ideally suitable for process applications, and especially for offshore and onshore areas with aggressive, salty air. Other preferred applications are found in the food and life sciences industries with hygienic or sterile environments. This is ensured by various certificates and approvals (3-A, FDA, EC 1935/2004; FDA, USP Class VI, TSE/BSE) as well as stainless steel in pharmaceutical quality.

Transmitters for seamless system integration
Various transmitters are available for Promass A: Proline 200 (two-wire device), Proline 300 (four-wire device) or Proline 500 (remote version). They allow simultaneous measurement of mass flow, volume flow, density, concentration and temperature. Access to measurement and diagnostic data is possible at any time thanks to numerous fieldbuses (EtherNet/IP, Modbus RS485, PROFIBUS DP, PROFINET, FOUNDATION Fieldbus, HART, WirelessHart) as well as freely combinable I/Os and WLAN (web server).
Heartbeat Technology – for maximum operational safety
Heartbeat Technology is a a testing function which is integrated into all Proline measuring devices and enables permanent self-diagnostics and a metrologically traceable device verification without process interruption certified by TÜV SÜD. All of this reduces complexity and hazards in a plant and increases its reliability and availability. Since the Promass A measuring system has been developed in accordance with IEC 61508 (SIL), it is also preferred for use in safety-related applications.
Promass A guarantees maximum robustness and precisely measured values with unparalleled repeatability. All of this thanks to the innovative sensor concept, which sets new standards in Coriolis measurement technology. Promass A is light and compact – with no losses in performance or robustness. The measuring device is therefore ideally suited for space-saving installation, for example in modular process facilities and skids.
_300%20(8A3C)_500%208A5C)_family_picture_noCrop__pp02.jpg)
Autres lectures sur des thèmes similaires
Téléchargements
-
Brochure Innovation Proline Promass A
Proline Promass A - Le champion de la performance pour les débits les plus faibles
Taille du fichier:
Nom du fichier:
-
eBook – Proline Promass A
Découvrez ce débitmètre monotube Coriolis compact pour la mesure précise des débits les plus faibles de quelques grammes par minute, et accédez facilement aux outils associés tels que vidéos ou brochures.
Taille du fichier:
Nom du fichier: