Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique

Radiometric level measurement

The future of radiometric level measurement

Endress+Hauser’s Gammapilot FMG50 leads radiometric instruments in terms of safety, compactness and user-friendliness. Our expert Gerhard Jansson will share his insight, accrued over 35 years of instrumentation experience, on benefitting from the first real 2-wire loop-powered compact transmitter, using a Gammapilot in up to +80°C (+176°F) ambient temperature without additional cooling, avoiding downtime with Heartbeat Technology, taking advantage of Bluetooth connectivity and more!

Date
19.11.2020
Langue proposée
Anglais
Gammapilot FMG50 ©Endress+Hauser

Gammapilot FMG50