Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique

Promag W 300/400/500
for unrestricted measurement

The world's first magmeter to measure flow independently of flow profile and mounting location

Date de publication: 02.01.2020

In the water and wastewater industry, high measurement accuracy is indispensable for optimal process control. A variety of influences, such as a close-knit pipeline network or obstacles in the pipe, cause flow turbulences that affect accuracy. Promag W from Endress+Hauser features the “0 x DN full bore” option, a solution for this challenge that is the only one of its kind in the world: maximum measuring performance without tube restriction and thus without pressure loss.

Benefits

  • Best measuring performance independent of flow profiles

  • The first and only electromagnetic flowmeter with no inlet and outlet runs (0 x DN), no measuring tube restriction (full bore) and thus no pressure loss

  • Perfect solution for installation in space-restricted situations, e.g. on skids; especially after fittings and other turbulence-generating obstacles in the pipe

Promag W 300/400/500 flowmeters with the “0 x DN full bore” option measure with high accuracy (±0.5%). They are particularly suitable for installation in tight spaces, e.g. on skids, as they do not need any inlet or outlet runs. Thus, Promag W can easily handle frequently occurring swirl downstream of obstacles such as pipe bends, insertion devices, build-up on the pipe wall, protruding seals or different inside diameters. Thanks to the design without restriction, there is no pressure loss.

Innovative measurement signal analysis

The new and innovative measuring concept of Promag W (0 x DN) features multiple measuring electrodes that detect the flow. This generates a substantially higher density of measured data than for standard devices. Together with the refined signal analysis, reliable measurement results also for swirl are possible.

Flexible installation without pressure loss

Previously, in case of flow disturbances, plant operators either had to comply with the recommended inlet/outlet runs or use a device with a restricted measuring tube that calms swirl. Yet sufficiently long straight pipe sections are often not present and restrictions cause pressure loss along with higher energy consumption and costs for pump operation. With the new option “0 x DN full bore”, reliable measured values, flexible installation and cost-efficient operation can now be combined easily.

Transmitter technology for seamless system integration

Promag W can be combined with different transmitters: as a compact (Proline 300/400) or remote version (Proline 400/500) with up to 4 in- and outputs. They make no compromise in terms of performance and accuracy. The digital signal processing begins in the intelligent sensor and is the basis for a reliable, accurate measurement. Full access to all measurement data, including diagnostic data acquired by Heartbeat Technology, is always possible via digital data transmission or the in- and outputs.

Téléchargements

    Proline Promag W 300/400/500 0 x DN full bore

    Brochure Innovation - Le premier débitmètre électromagnétique au monde pour une mesure sans restriction

Liste de presse

Recevez les prochains communiqués de presse et actualités directement dans votre boîte mail. Restez à l'ordre du jour en vous inscrivant à la liste de presse Endress+Hauser.

Liste de presse Endress+Hauser

Endress+Hauser envoie régulièrement des communiqués de presse sur des sujets d'actualité et des informations sur l'entreprise aux professionnels des médias.

Sélectionnez les sujets qui vous intéressent : *
Sélectionnez les secteurs qui vous intéressent :

Informations personnelles

Les champs marqués d'un * sont obligatoires.

  • Produits simples

  • Facile à sélectionner, à installer et à utiliser

Excellence technique

Simplicité

  • Produits standard

  • Fiable, robuste et effort de maintenance réduit

Excellence technique

Simplicité

  • Produits haut de gamme

  • Hautement fonctionnel et pratique

Excellence technique

Simplicité

  • Produits spécialisés

  • Conçu pour les applications exigeantes

Excellence technique

Simplicité

Variable

FLEX selections Excellence technique Simplicité
  • F
  • L
  • E
  • X

Fundamental selection

Parfait pour les applications de base

Excellence technique
Simplicité
  • F
  • L
  • E
  • X

Lean selection

Performances optimales pour piloter les applications standards

Excellence technique
Simplicité
  • F
  • L
  • E
  • X

Extended selection

Fonctionnalités avancées pour maximiser vos process

Excellence technique
Simplicité
  • F
  • L
  • E
  • X

Xpert selection

Performances exceptionnelles pour applications exigeantes

Excellence technique
Simplicité

Variable